IESNA:LM-63-2002
[TEST]P954588
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-750-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]77984
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
9149.9 11456.6 13541.8 15156 16472.3 17217 17567.3 17692 18324 19676.6
21910.8 24732.6 27510.2 29728.3 31668.6 33439.8 34558.9 34844.7 34156.3 32413.3
28895 22812.5 18831.3 15771.9 12491.1 8787.7 5776.6 4049.6 3160 2729.3
2475.7 2081.2 1763.2 611.9 297.9 48.3 0
9149.9 11537.1 13642.4 15284.8 16492.4 17309.6 17728.3 17845 18368.3 19588
21653.1 24418.6 27143.9 29438.4 31398.8 33170.1 34498.5 34977.5 34538.7 33061.4
30122.8 24503.2 19592.1 16452.2 13211.7 9580.7 6299.9 4250.9 3260.6 2825.9
2499.8 2113.4 1779.3 756.8 318 60.4 0
9149.9 11436.4 13501.5 15160 16452.2 17390.1 17909.4 18130.8 18541.4 19636.4
21395.5 23851 26467.6 28774.2 30638 32127.5 33524.3 34204.6 34031.5 32852
30489.1 26628.6 21226.4 17458.6 14242.2 10723.9 7161.4 4758.1 3518.3 2922.5
2580.3 2246.2 1924.2 1469.3 748.7 88.6 0
9149.9 11436.4 13441.1 15095.6 16476.3 17535 18243.5 18613.9 19000.3 19845.7
21154 23058 25320.4 27490.1 29237.2 30670.2 31873.9 32848 33109.7 32723.2
31302.2 28665.5 24962.1 20578.3 16452.2 12785 8940.6 5724.3 3904.7 2970.8
2564.2 2226.1 1900 1513.6 1062.7 414.6 0
9149.9 11098.3 13042.6 14741.4 16198.6 17486.7 18513.2 19193.6 19628.3 20296.5
21383.4 22780.3 24587.7 26427.4 28081.8 29506.9 30666.2 31696.7 32429.4 32626.6
32236.1 31036.6 28709.8 25191.5 21081.5 16882.9 12579.7 8292.5 5209 3494.1
2664.9 2367 2057 1569.9 1058.7 330.1 0
9149.9 10921.2 12676.3 14330.8 15860.4 17277.4 18565.6 19584 20276.4 20924.5
21737.7 22905.1 24257.6 25863.8 27482 29092.2 30460.9 31531.7 32340.8 33009
33528.3 33355.2 32626.6 30972.1 28114 24410.6 19648.4 15067.4 10132.2 6255.6
4057.7 2773.6 2008.7 1215.7 611.9 161 0
9149.9 10583 12108.7 13666.5 15180.1 16665.5 18098.6 19374.7 20433.4 21282.8
22144.2 23086.2 24120.8 25408.9 26886.3 28560.9 30283.8 31946.3 33419.6 34715.9
35895.3 37191.5 37775.2 38137.5 38057 36414.6 33278.8 28283.1 21673.3 14681
8473.7 4399.9 2246.2 1296.2 632 217.4 0
9149.9 10325.4 11549.1 12885.6 14270.4 15578.7 16983.6 18348.2 19660.5 20819.9
21979.2 23054 24028.2 25078.8 26181.8 27365.3 28738 30291.8 31990.6 33794
35762.5 38588.4 40870.8 42263.7 43849.7 44997 45145.9 43604.1 39594.8 33105.7
24120.8 15566.6 7934.2 3236.5 1155.3 225.4 0
9149.9 9862.5 10723.9 11722.2 12817.2 13976.5 15156 16323.4 17478.7 18666.2
19910.1 21061.4 22313.3 23621.6 24982.2 26346.9 27860.4 29559.2 31439.1 33568.6
36056.3 39828.2 43571.9 46136.2 49408.9 53261.3 57383.4 60132.8 59545.1 54010
42613.9 27627 11718.2 3578.7 1127.1 233.5 0
9149.9 9781.9 10639.4 11557.2 12591.7 13686.7 14805.8 15920.8 17023.8 18142.9
19245.9 20389.1 21596.8 22905.1 24257.6 25662.5 27224.4 28951.3 30883.6 33085.5
35569.3 39562.5 43334.4 46112 49610.2 53808.8 58309.3 61175.4 60632 54746.7
42360.3 25904 9926.9 2741.4 885.6 201.3 0
9149.9 9476 9918.8 10514.6 11235.2 12020.1 12813.1 13646.4 14507.9 15377.4
16254.9 17160.7 18074.5 19040.6 20079.2 21178.1 22385.8 23754.4 25404.9 27288.8
29583.3 33230.4 35996 38725.2 42054.3 46059.7 49819.5 51449.8 49747 43253.9
31930.2 17772.6 5124.5 1074.8 358.3 80.5 0
9149.9 9250.6 9500.2 9858.4 10353.6 10889 11472.7 12072.5 12680.3 13328.4
13960.4 14568.3 15196.2 15820.2 16480.4 17176.8 17909.4 18799.1 19829.6 21166
23098.3 25497.5 27131.8 28959.4 31145.2 33528.3 35154.6 34587 31745 26415.3
19076.8 9761.8 3184.2 950 326.1 76.5 0
9149.9 9049.3 9085.5 9250.6 9520.3 9798.1 10164.4 10526.7 10884.9 11259.3
11585.4 11879.2 12124.8 12350.2 12507.2 12607.8 12708.5 12776.9 12889.6 13151.3
13779.3 14149.6 14218 14354.9 14568.3 14761.5 14234.1 12563.6 10180.5 7543.8
5128.5 2906.4 1457.2 615.9 297.9 104.7 0
9149.9 8626.6 8316.7 8155.6 8139.5 8204 8312.6 8433.4 8517.9 8570.3
8566.2 8465.6 8308.6 8087.2 7793.4 7435.1 7004.4 6557.5 6146.9 5764.5
5370 5019.8 4725.9 4484.4 4275.1 4061.7 3796 3437.8 2942.6 2278.4
1658.5 1219.7 845.4 543.4 310 88.6 0
9149.9 8236.2 7668.6 7419 7358.6 7410.9 7523.6 7644.4 7704.8 7688.7
7604.2 7455.2 7237.8 6968.1 6654.1 6332.1 5998 5663.9 5333.8 4971.5
4605.2 4275.1 4033.5 3888.6 3832.3 3840.3 3832.3 3719.6 3441.8 2978.9
2266.4 1561.9 1094.9 720.6 358.3 80.5 0
9149.9 7930.2 7245.9 6976.2 6988.3 7141.2 7310.3 7419 7427 7354.6
7213.7 7012.4 6774.9 6501.2 6211.3 5925.5 5623.6 5305.6 4979.5 4677.6
4448.2 4250.9 4118.1 4033.5 3961.1 3876.5 3743.7 3606.8 3437.8 3168.1
2757.5 2165.7 1421 785 374.4 80.5 0
9149.9 7636.4 6931.9 6750.8 6863.5 7072.8 7237.8 7318.3 7286.1 7161.4
6968.1 6738.7 6473 6211.3 5933.6 5663.9 5478.7 5257.3 4979.5 4758.1
4609.2 4411.9 4102 3856.4 3695.4 3538.4 3377.4 3216.4 3071.5 2938.6
2781.6 2528 2069.1 1586 929.9 225.4 0
9149.9 7471.3 6766.9 6666.2 6859.4 7060.7 7225.8 7274.1 7197.6 7000.3
6762.8 6493.1 6203.3 5945.7 5724.3 5599.5 5450.5 5297.5 5148.6 4818.5
4524.7 4291.2 4057.7 3840.3 3614.9 3417.6 3224.4 3047.3 2862.1 2648.8
2439.4 2250.3 1972.5 1702.8 1191.5 462.9 0
9149.9 7330.4 6662.2 6650.1 6863.5 7056.7 7201.6 7217.7 7101 6887.6
6617.9 6320 6054.3 5808.8 5643.7 5502.8 5321.7 5076.1 4858.8 4597.1
4395.8 4170.4 3949 3747.7 3578.7 3405.6 3220.4 3031.2 2809.8 2564.2
2294.5 2057 1751.1 1324.4 877.6 366.3 0
9149.9 7249.9 6609.9 6646.1 6879.6 7068.8 7197.6 7173.4 7024.5 6770.9
6456.9 6163 5913.4 5724.3 5635.7 5422.3 5092.2 4709.8 4556.9 4428
4198.6 4021.5 3868.5 3643.1 3474 3341.2 3168.1 2962.8 2717.2 2447.5
2153.6 2024.8 1743 1139.2 829.3 507.2 0
9149.9 7233.8 6577.7 6650.1 6883.6 7076.8 7193.6 7161.4 6980.2 6694.4
6376.4 6086.5 5841 5724.3 5587.4 5317.7 4834.6 4516.6 4436.1 4279.1
4077.8 3860.4 3655.1 3498.2 3401.5 3317 3160 2966.8 2733.3 2463.6
2177.8 2250.3 1795.4 1199.6 913.8 338.1 0
9149.9 7233.8 6573.6 6662.2 6887.6 7080.8 7189.5 7173.4 6996.3 6698.4
6376.4 6082.5 5837 5728.3 5575.3 5301.6 4798.4 4520.6 4456.2 4275.1
4065.7 3828.2 3659.2 3449.8 3421.7 3317 3156 2966.8 2749.4 2459.6
2185.8 2218 1541.8 1239.9 901.7 326.1 0
